Vertical Motion Arms

Product List
Products (  1 - 11 of 11  )
Compare Selected compare product
Product Listing
Syspend Monitor and Keyboard Arm
Bulletin Number: VM5
RoHS Flag: Yes
Syspend VL-Motion Arm, Type 4
Bulletin Number: VM4
RoHS Flag: Yes

Vertical motion pendant arm effortlessly lifts, lowers and repositions HMI enclosures in NEMA Type 4 and 12 environments. Gas spring counterbalance can be adjusted for loads of 30-100 lb. Release handle and locking mechanism are ideal for applications where machine vibration is a concern.

Syspend VHD-Motion Arm, Type 4
Bulletin Number: VM2
RoHS Flag: No

Heavy-duty vertical motion pendant arm effortlessly lifts, lowers and repositions HMI enclosures in NEMA Type 4 and 12 environments. Two arm lengths are available with field-adjustable counterbalances to support loads up to 125 lb. No release handle is required to operate the arm.

Syspend VHDS-Motion Arm, Type 4X
Bulletin Number: VM3
RoHS Flag: No
Stainless Steel Floorpost with Junction Box
Bulletin Number: VM3
RoHS Flag: Yes
Stainless Steel Floorpost with Junction Box
Bulletin Number: VM4
RoHS Flag: Yes
Post-Mount Adapter
Bulletin Number: VM3
RoHS Flag: Yes
Post-Mount Adapter
Bulletin Number: VM2
RoHS Flag: Yes
Post-Mount Adapter
Bulletin Number: VM4
RoHS Flag: Yes
Replacement Gas Springs
Bulletin Number: HB1
RoHS Flag: No
Syspend  VHDS-Motion Arm Adapter
Bulletin Number: VM9
RoHS Flag: Yes