Image for Gland Plate from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Gland Plate

Bulletin Number:

  • A3RHD
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The gland plate is intended for use in combination with the vented base to cover unused impeller locations.

    Description:

    The gland plate is intended for use in combination with the vented base to cover unused impeller locations.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description
    Catalog Number A in. B in. Description
    20.6 8.24 Gland Plate