Image for Fan Shroud Kits, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Fan Shroud Kits, Type 3R

Bulletin Number:

  • D85
  • Industry Standards:

    Maintains UL/cUL Type 3R rating when properly installed on UL/cUL Type 3R enclosure. UL 508A Listed; Type 3R; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E61997 NEMA/EEMAC Type 3R IEC 60529, IP22
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Fan Shroud Kits protect outdoor enclosure openings from rain, sleet and snow.

    Features:

  • Two fan shrouds per package
  • Perforated ventilation screen
  • Pressure-sensitive adhesive-backed gasket and mounting hardware
  • Specifications:

    16 gauge mild steel or Type 304 stainless steel

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Height x Width in. Height (in.) B in. C1 in. C2 in. G in. H in.
    Catalog Number Height x Width in. Height (in.) B in. C1 in. C2 in. G in. H in.
    6.00 x 6.00 6.0 6.00 1.44 4.69 4.69 5.25
    8.00 x 8.00 8.0 8.00 1.44 4.69 6.69 7.25
    12.00 x 12.00 12.0 12.00 1.44 4.71 10.69 11.25
    6.00 x 6.00 6.0 6.00 1.44 4.69 4.69 5.25
    8.00 x 8.00 8.0 8.00 1.44 4.69 6.69 7.25
    12.00 x 12.00 12.0 12.00 1.44 4.71 10.69 11.25