Image for Fan Shroud Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Fan Shroud Kits

Catalog Number:  T10S3R
Back To Product

Bulletin Number:

  • D85
  • Model Code:

  • 13862
  • Ship Wt. Std. Pkg. (lbs):

  • 10.2
  • Interchangeable:

  • False
  • Industry Standards:

    Maintains UL/cUL Type 3R rating when properly installed on UL/cUL Type 3R enclosure. UL 508A Listed; Type 3R; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E61997 NEMA/EEMAC Type 3R IEC 60529, IP22
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    Fan Shroud Kits protect outdoor enclosure openings from rain, sleet and snow.

    Features:

  • Two fan shrouds per package
  • Perforated ventilation screen
  • Pressure-sensitive adhesive-backed gasket and mounting hardware
  • Specifications:

    16 gauge mild steel or Type 304 stainless steel

    Finish:

    ANSI 61 gray polyester powder coating over mild steel; smooth #4 brushed finish on stainless steel

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Fan Shroud Kits
    Catalog Number
    T10S3R
    G in. 10.69
    H in. 11.25
    B in. 12.00
    Height x Width in. 12.00 x 12.00
    C1 in. 1.44
    C2 in. 4.71
    Height (in.) 12.0
    No accessories available.