Image for Hinge-Cover Lift-Off, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hinge-Cover Lift-Off, Type 3R

Catalog Number:  A12R106HCLO
Back To Product

Bulletin Number:

  • A3LO
  • Material:

  • Steel
  • Model Code:

  • 38890
  • Ship Wt. Std. Pkg. (lbs):

  • 33.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27567 cUL Listed per CSA C22.2 No 94; Type 3R File No. E27567 NEMA/EEMAC Type 3R CSA, File 42184: Type 3R IEC 60529, IP32
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Featuring a removable cover for easy mounting and access, these enclosures protect components in applications subject to rain, sleet, snow or dripping water.

    Applications:

    Featuring a removable cover for easy mounting and access, these enclosures protect components in applications subject to rain, sleet, snow or dripping water.

    Features:

  • Drip-shield top and seam-free sides, front and back
  • Galvanized steel lift-off hinges with stainless steel pins
  • Provisions for padlocking on each draw pull catch
  • Embossed mounting holes on back of enclosure
  • Gasketing along top of door
  • No knockouts
  • Specifications:

  • 16 or 14 gauge galvanized steel
  • 16 gauge cover fastened securely with draw pull catch
  • Finish:

    ANSI 61 gray polyester powder paint finish inside and out over galvanized steel. Optional panels are white.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Grounding Device
  • Mounting Bracket Kit
  • Panel Mounting Kit
  • Panel Support Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

  • Purchase panels separately
  • Panel Mounting Kit and Mounting Bracket Kit must be ordered separately. (A Panel Mounting Kit must be ordered to install panel.)
  • Hinge-Cover Lift-Off, Type 3R
    Catalog Number
    A12R106HCLO
    A in. 12
    B in. 10
    C in. 6
    Panel Size D x E in. 8.75 x 8.88
    Overall L x W in. 14.12 x 11.25
    Mounting G in. 13.12
    Body Gauge 16
    Panel A10P10
    Panel Mounting Kit APMK3RLO16
    Mounting Bracket Kit AMFK3RLO16
    No accessories available.