Type 3, 3R, 4, 4X Boxes and Enclosures

Product List
Products (  1 - 12 of 22  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Screw-Cover, Type 4X
Bulletin Number: A90S4
Material: Stainless Steel

Use this enclosure in commercial and industrial applications that require a junction box or pull box in a corrosive environment.

Screw-Cover, Type 3R
Bulletin Number: A90S3
Finish: ANSI 61
Material: Steel
RoHS Flag: Yes

Use this enclosure with or without knockouts in outdoor applications as a wiring or junction box.

Screw-Cover, Gasketed, Type 3
Bulletin Number: A90GS
Material: Steel
RoHS Flag: Yes
Hinge-Cover, Medium, Type 3R
Bulletin Number: A3M
Material: Steel
RoHS Flag: Yes

These enclosures have a size range of 16 x 12 x 6-in. to 48 x 36 x 16-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

WeatherFlo with Fan, Type 3R
Bulletin Number: A3RD
Material: Steel
RoHS Flag: No

WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.

WeatherPro Outdoor Pad Mount, Type 3R
Bulletin Number: A3PM
Material: Steel
RoHS Flag: Yes

WeatherPro Outdoor Pad Mount Enclosures protect controls, drives, power distribution components or contactors in outdoor commercial or industrial power distribution and control applications. The overlapping two-door models with no center post allow full-width access to enclosure interior.

Hinge-Cover Lift-Off, Type 3R
Bulletin Number: A3LO
Material: Steel
RoHS Flag: Yes

Featuring a removable cover for easy mounting and access, these enclosures protect components in applications subject to rain, sleet, snow or dripping water.

WeatherFlo HD Enclosures
Bulletin Number: A3RHD
Material: Aluminum
RoHS Flag: No

WeatherFlo HD Enclosures are designed to protect and cool 100-500 HP variable frequency drives. These enclosures provide an integrated cooling solution for your VFD application needs.

19-in. Fixed Wall-Mount Rack
Bulletin Number: DOFRW
Material: Steel
RoHS Flag: No

Economical solution for banks of small networking equipment. Integral VELCRO® cable tiedown slots facilitate cable routing. Made of 16 gauge steel, finished with RAL 9005 low gloss black polyester powder paint. Shipped in four easy-to-assemble sections.

VELCRO is a trademark of Velcro Industries B.V.

Hinge-Cover, Small, Type 3R
Bulletin Number: A3SM
Material: Steel
RoHS Flag: Yes

These enclosures have a size range of 6 x 4 x 4-in. to 12 x 12 x 10-in. and meet basic functionality requirements for applications that require protection from rain, sleet, snow or dripping water.

Horizontal-Mount, Type 3R
Bulletin Number: A90RH
Material: Steel
RoHS Flag: Yes

Use this enclosure as a wiring, junction or pull box for outside horizontal mounting applications such as rooftops or pads. Vertical structure for mounting is not required.

Panel Mounting Kit
Bulletin Number: A3LO
Material: Steel
RoHS Flag: Yes

A panel mounting kit (order separately) is required in order to install a panel.

  • 1
  • 2
Next Page