Type 1 Boxes and Enclosures

Product List
Products (  1 - 12 of 14  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Screw-Cover Pull Box Extender, Type 1
Bulletin Number: A90P1
RoHS Flag: True

The Pull Box Extender, or “Step-Up”, product is designed to be used in commercial and general industrial applications that previously required a custom sized pull box, or to create additional wiring space for existing pull box installations.

Screw-Cover, Type 1
Bulletin Number: A90P1
Material: Steel
RoHS Flag: True

Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

Medium Hinged-Cover Pull Box, Type 1
Bulletin Number: A1M
Material: Steel
RoHS Flag: Yes

These enclosures have a size range of 16 x 12 x 6-in. to 36 x 30 x 12-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

Small, Type 1
Bulletin Number: A1SM
Material: Steel
RoHS Flag: Yes

Pagoda tops are designed to be used with Hoffman’s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.

Type 1 Pull Box Perforated Panel
Bulletin Number: PNLP
Material: Steel
RoHS Flag: Yes

Pagoda tops are designed to be used with Hoffman’s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.

Flush-Mount Door Frames
Bulletin Number: A90P1
Material: Aluminum
RoHS Flag: Yes
Hinged-Cover, Type 1
Bulletin Number: A90HC
Material: Steel
RoHS Flag: Yes

These boxes feature a recessed, slotted flush latch for security as well as knockouts on all four sides, making them suitable for a wide variety of applications.

Flush Covers
Bulletin Number: A90P1
Material: Steel
RoHS Flag: Yes

Designed to mount on enclosure for flush installations. Cover is 16 or 14 gauge steel finished with ANSI 61 gray polyester powder paint.

Large, Type 1
Bulletin Number: A1L
Material: Steel
RoHS Flag: Yes

These enclosures have a size range of 42 x 30 x 9-in. to 48 x 36 x 17-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

Hinged-Cover with Recessed Handle, Type 1
Bulletin Number: A1M
Material: Steel
RoHS Flag: Yes

These enclosures have an easy-to-open recessed T-handle and meet basic functionality requirements for housing controls and instrumentation.

Type 1 Locking Window Pull Box Accessory
Bulletin Number: A90P1
Material: Steel
RoHS Flag: Yes

Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

Locking Integrated Perforated Panel Enclosure, Type 1
Bulletin Number: A1PP
Material: Steel
RoHS Flag: Yes

The perforated panel that ships inside these enclosures accepts self-tapping screws and eliminates the need to measure, mark and drill when mounting components, which results in labor and time savings.

  • 1
  • 2
Next Page