Image for ProLine G2 Drip Shield from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine G2 Drip Shield

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The ProLine G2 Drip Shield is used on the inside of the door to provide additional protection from liquid and contaminants. The frame of the ProLine G2 includes a flange trough collar to protect the interior from dust and debris settling on the top of the enclosure. The Drip Shield effectively increases the depth of the trough, and provides additional protection for Type 3R applications.

    Application:

    The ProLine G2 Drip Shield is used on the inside of the door to provide additional protection from liquid and contaminants. The frame of the ProLine G2 includes a flange trough collar to protect the interior from dust and debris settling on the top of the enclosure. The Drip Shield effectively increases the depth of the trough, and provides additional protection for Type 3R applications.

    Specifications:

  • Provides additional protection from liquid contaminants and debris
  • Mounted inside the door cover; directly on the top through the M12 mounting holes.
  • Can be mounted on either the front or rear of the enclosure (running left-to-right only).
  • All mounting hardware included
  • 16 gauge mild steel
  • Finish:

  • Polyester powder paint
  • RAL 7035 textured light gray standard
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Length in.
    Catalog Number Length in.
    14.9
    22.8
    30.7
    38.5
    46.4
    62.2
    70.0