Image for Double-Bay Air Conditioner Top from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Double-Bay Air Conditioner Top

Catalog Number:  PTAC168
Back To Product

Bulletin Number:

  • PAC
  • Material:

  • Steel
  • Model Code:

  • 46949
  • Ship Wt. Std. Pkg. (lbs):

  • 49.8
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Top provides mounting accommodations for ProLine Top Mount Air Conditioners. Top can rotate for either left-side or right-side mounting for double bay frames. Finish is RAL 7035 light-gray polyester powder paint. Top cover, support bracket and mounting hardware are included in each package.
    Downloads (  1 - 4 of 4  )
    Certifications
    Documents
    Double-Bay Air Conditioner Top
    Catalog Number
    PTAC168
    A in. 62.99
    B in. 31.5
    D in. 31.46
    Gauge 14
    W in. 62.68
    Fits Frame Top B x C 1600 x 800
    Fits Top Mount Air Conditioners PAC416T88, PAC426T88
    No accessories available.