Image for ProLine Pagoda Exhaust Vents from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine Pagoda Exhaust Vents

Catalog Number:  PPT2
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 24169
  • Ship Wt. Std. Pkg. (lbs):

  • 8.9
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Bulletin Number:

  • P20
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    <p>Pagoda Exhaust Vents can be field-installed on any ProLine&nbsp;or ProLine&nbsp;G2 solid top to provide active enclosure cooling.</p>

    Application:

    Pagoda Exhaust Vents can be field-installed on any ProLine or ProLine G2 solid top to provide active enclosure cooling.

    Features:

  • Axial fan and finger guard mounted in housing
  • Drip-protected, raised cover is removable from the inside of the enclosure
  • Specifications:

  • 14-gauge (1.75 mm) steel
  • 115V or 230V versions with lead wires
  • 115V power cord option
  • Rated UL Type 1; installing this component on an enclosure brings the enclosure rating to UL Type 1
  • Includes gasket and mounting hardware
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • ProLine Pagoda Exhaust Vents
    Catalog Number
    PPT2
    Volts 230
    Hz 50/60
    No accessories available.