Image for ProLine Solid Tops from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Solid Tops

Catalog Number:  PT105
Back To Product

Bulletin Number:

  • P20
  • Material:

  • Steel
  • Model Code:

  • 96670
  • Ship Wt. Std. Pkg. (lbs):

  • 17.0
  • Interchangeable:

  • False
  • Finish:

  • Painted steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Solid Tops are used to close the top opening on an enclosure frame. Steel Tops are finished in RAL 7035 textured light gray. EMC Solid Tops are finished with paint over plated surfaces. Solid Tops are gasketed and include ground studs. Bolts are included to hold the top in place (lifting eyes can be used instead of bolts). Tops are made of 16-gauge steel.
    Solid Tops
    Catalog Number
    PT105
    A in. 39.37
    B in. 39.37
    C in. 19.69
    D in. 19.65
    W in. 39.06
    Type Steel
    Fits Frame B x C 1000 x 500
    Frame Type Single-Bay
    No accessories available.