Image for SpectraCool with Advanced Corrosion Protection from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

SpectraCool with Advanced Corrosion Protection

Industry Standards:

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 CE EAC IP 56 Internal Loop IP 34 on External Loop Telcordia GR-487 capable (Outdoor)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Telecommunications equipment
  • Waste water treatment systems
  • Package handling equipment
  • Security and defense systems
  • Oil and gas
  • Water treatment facilities
  • Chemical manufacturing
  • Features:

  • Two levels of corrosion protecton: - Level 1 - Protective coatings on all exposed copper tubing and solder joints, condenser coil and thermostat. - Level 2 - All protective coatings in Level 1 plus a coated evaporator coil. Foam wrap added over protective coatings on thermostat.
  • Energy-efficient rotary compressor on most models
  • R407c and R134a earth-friendly refrigerants
  • 115, 230 and 400/460 VAC 3-phase power input on most models
  • UL Listed to save customers time and money with agency approvals
  • Operating temperature range from -40 F/-40 C to 131 F/55 C
  • Exterior and partially recessed mounting options
  • Attractive industrial design with minimal use of visible fasteners
  • Dual condenser-side air movers for performance redundancy on G52 and G57 models
  • Galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis and T-Series air conditioners, enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Acrtive condensate management with heater strip
  • Power-off relay for door switch and other system requirements
  • Malfunction switch
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • Specifications:

  • Nominal cooling capacity:
  • G28 4000 & 6000 BTU/Hr. (1172 and 1758 W)
  • G52 8000 & 12000 BTU/Hr. (2344 and 3516 W)
  • G57 20000 BTU/Hr. (5861 W)
  • Operating temperature range from -40 F/-40 C to 131 F/55 C
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint
  • No. 4 brushed 316 stainless steel
  • Other colors and textures available
  • Notes:

  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB. Visit www.pentairprotect.com/en/hoffman/SpectraCool-Remote-Access-Control-472042 for more information regarding SpectraCool Remote Access Control (RAC).
  •  
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Voltage Max Current (A) Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Voltage Max Current (A) Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Level 1 Painted Galvanized - G700 4000 1172 100 - 120 VAC 10.6 -40 131 28.59 17.01 11.18 84.00
    Level 1 Stainless Steel 316 - G102 4900 1435 100 - 120 VAC 10.6 -40 131 28.55 16.97 10.10 84.00
    Level 1 Painted Galvanized - G800 4000 1172 100 - 120 VAC 10.6 -40 131 28.59 17.01 11.18 84.00
    Level 2 Painted with Remote Access Control - G360 4000 1172 100 - 120 VAC 10.6 -40 131 28.59 17.01 11.18 84.00
    Level 2 Stainless Steel 316 - G802 4000 1172 100 - 120 VAC 10.6 -40 131 28.59 17.01 11.18 84.00
    Level 1 Painted Galvanized - G700 4000 1172 200 - 250 VAC 5.8 -40 131 28.59 17.01 11.18 84.00
    Level 1 Stainless Steel 316 - G102 4900 1435 200 - 250 VAC 5.8 -40 131 28.55 16.97 10.10 84.00
    Level 1 Painted Galvanized - G800 4000 1172 200 - 250 VAC 5.8 -40 131 28.59 17.01 11.18 84.00
    Level 2 Painted with Remote Access Control - G360 4000 1172 200 - 250 VAC 5.8 -40 131 28.59 17.01 11.18 84.00
    Level 2 Stainless Steel 316 - G802 4000 1172 200 - 250 VAC 5.8 -40 131 28.59 17.01 11.18 84.00
    Level 1 Painted Galvanized - G700 4000 1172 400 - 460 VAC 1.9 -40 131 28.59 17.01 11.18 84.00
    Level 1 Stainless Steel 316 - G102 4900 1435 400 - 460 VAC 1.9 -40 131 28.55 16.97 10.10 84.00
    Level 1 Painted Galvanized - G800 4000 1172 400 - 460 VAC 1.9 -40 131 28.59 17.01 11.18 84.00
    Level 2 Painted with Remote Access Control - G360 4000 1172 400 - 460 VAC 1.9 -40 131 28.59 17.01 11.18 84.00
    Level 2 Stainless Steel 316 - G802 4000 1172 400 - 460 VAC 1.9 -40 131 28.59 17.01 11.18 84.00
    Level 1 Painted Galvanized - G700 6000 1757 100 - 120 VAC 11.6 -40 131 28.59 17.01 11.18 84.00
    Level 1 Stainless Steel 316 - G102 6000 2757 100 - 120 VAC 11.6 -40 131 28.55 16.97 10.10 84.00
    Level 1 Painted Galvanized - G800 6000 1757 100 - 120 VAC 11.6 -40 131 28.59 17.01 11.18 84.00
    Level 2 Painted with Remote Access Control - G360 6000 1757 100 - 120 VAC 11.6 -40 131 28.59 17.01 11.18 84.00
    Level 2 Stainless Steel 316 - G802 6000 1757 100 - 120 VAC 11.6 -40 131 28.59 17.01 11.18 84.00
    Level 1 Painted Galvanized - G700 6000 1757 200 - 250 VAC 5.8 -40 131 28.59 17.01 11.18 84.00
    Level 1 Stainless Steel 316 - G102 6000 1757 200 - 250 VAC 5.8 -40 131 28.55 16.97 10.10 84.00
    Level 1 Painted Galvanized - G800 6000 1757 200 - 250 VAC 5.8 -40 131 28.59 17.01 11.18 84.00
    Level 2 Painted with Remote Access Control - G360 6000 1757 200 - 250 VAC 5.8 -40 131 28.59 17.01 11.18 84.00
    Level 2 Stainless Steel 316 - G802 6000 1757 200 - 250 VAC 5.8 -40 131 28.59 17.01 11.18 84.00
    Level 1 Painted Galvanized - G700 6000 1757 400 - 460 VAC 1.9 -40 131 28.59 17.01 11.18 84.00
    Level 1 Stainless Steel 316 - G102 6000 1757 400 - 460 VAC 1.9 -40 131 28.55 16.97 10.10 84.00
    Level 1 Painted Galvanized - G800 6000 1757 400 - 460 VAC 1.9 -40 131 28.59 17.01 11.18 84.00
    Level 2 Painted with Remote Access Control - G360 6000 1757 400 - 460 VAC 1.9 -40 131 28.59 17.01 11.18 84.00
    Level 2 Stainless Steel 316 - G802 6000 1757 400 - 460 VAC 1.9 -40 131 28.59 17.01 11.18 84.00
    Level 1 Painted Galvanized - G700 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 1 Stainless Steel 316 - G102 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 2 Painted Galvanized - G800 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 2 Painted with Remote Access Control - G360 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 2 Stainless Steel 316 - G802 8000 3500 100 - 120 VAC 12.3 -40 131 52.69 17.12 11.66 128.00
    Level 1 Painted Galvanized - G700 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 1 Stainless Steel 316 - G102 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 2 Painted Galvanized - G800 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 2 Painted with Remote Access Control - G360 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 2 Stainless Steel 316 - G802 8000 3500 200 - 250 VAC 7.0-6.2 -40 131 52.69 17.12 11.66 128.00
    Level 1 Painted Galvanized - G700 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 1 Stainless Steel 316 - G102 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 2 Painted Galvanized - G800 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 2 Painted with Remote Access Control - G360 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 2 Stainless Steel 316 - G802 8000 3500 400 - 460 VAC 3.2 -40 131 52.69 17.12 11.66 138.00
    Level 1 Painted Galvanized - G700 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 1 Stainless Steel 316 - G102 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 2 Painted Galvanized - G800 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 2 Painted with Remote Access Control - G360 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 2 Stainless Steel 316 - G802 12000 3500 100 - 120 VAC 21.0 -40 131 52.69 17.12 11.66 131.00
    Level 1 Painted Galvanized - G700 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 1 Stainless Steel 316 - G102 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 2 Painted Galvanized - G800 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 2 Painted with Remote Access Control - G360 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 2 Stainless Steel 316 - G802 12000 3500 200 - 250 VAC 10.6-9.5 -40 131 52.69 17.12 11.66 131.00
    Level 1 Painted Galvanized - G700 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 1 Stainless Steel 316 - G102 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 2 Painted Galvanized - G800 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 2 Painted with Remote Access Control - G360 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 2 Stainless Steel 316 - G802 12000 3500 400 - 460 VAC 3.5 -40 131 52.69 17.12 11.66 141.00
    Level 1 Painted Galvanized - G700 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 1 Stainless Steel 316 - G102 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 2 Painted with Remote Access Control - G360 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 2 Painted Galvanized - G800 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 2 Stainless Steel 316 - G802 20000 5861 200 - 250 VAC 22.2 -40 131 57.69 20.87 15.28 197.00
    Level 1 Painted Galvanized - G700 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00
    Level 1 Stainless Steel 316 - G102 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00
    Level 2 Painted Galvanized - G800 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00
    Level 2 Painted with Remote Access Control - G360 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00
    Level 2 Stainless Steel 316 - G802 20000 5861 400 - 460 VAC 6.8 -40 131 57.69 20.87 15.28 197.00