Image for HG Filter Fan Exhaust Grilles from nVent | Hoffman
+ / - Hover over image to Zoom

HG Filter Fan Exhaust Grilles

Industry Standards:

UL/cUL Listed; File No. E482010 CE EAC Type 12, IP54 standard (on all models except HF13) Type 12, IP 55 optional (on all models except HF04)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Automotive assembly
  • Package handling equipment
  • Food and beverage process controls
  • Wind energy systems
  • Features:

  • Click-Fit design quickly installs into enclosure wall; no tools or screws required
  • Opens with the flick of a finger for easy filter replacement
  • Enclosure side wall mounting
  • Standard rope gasket provides proper seal to the enclosure
  • Similar cut-out sizes as other filter fan manufacturers
  • Hinged grille remains attached after opening
  • Specifications:

  • Size range from 4 in. (102 mm) to 13 in. (325 mm)
  • Free air flow from 21 CFM (36 m3/hr.) to 484 CFM (822 m3/hr.)
  • Finish:

  • RAL 7035 light-gray, UV-resistant plastic standard
  • RAL 9011 black, UV-resistant plastic
  • Accessories:

  • Replacement filters
  • Rain shroud
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Color Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Description Color Height (in.) Width (in.) Depth (in.) Weight (lb.)
    HG04 Exhaust Grille Black 4.42 4.44 2.02 0.86
    HG04 Exhaust Grille Light Gray 4.42 4.44 2.02 0.86
    HG05 Exhaust Grille Black 6.15 6.16 2.32 1.10
    HG05 Exhaust Grille Light Gray 6.15 6.16 2.32 1.10
    HG05 Exhaust Grille Black 6.15 6.16 2.32 1.10
    HG05 Exhaust Grille Light Gray 6.15 6.16 2.32 1.10
    HG09 Exhaust Grille Black 8.19 8.21 1.65 1.53
    HG09 Exhause Grille Light Gray 8.19 8.21 1.65 1.53
    HG09 Exhaust Grille Black 8.19 8.21 1.65 1.53
    HG09 Exhause Grille Light Gray 8.19 8.21 1.65 1.53
    HG10 Exhaust Grille Black 10.13 10.14 1.69 1.79
    HG10 Exhaust Grille Light Gray 10.13 10.14 1.69 1.79
    HG10 Exhaust Grille Black 10.13 10.14 1.69 1.79
    HG10 Exhaust Grille Light Gray 10.13 10.14 1.69 1.79
    HG13 Exhaust Grille Black 12.8 12.82 1.75 2.78
    HG13 Exhaust Grille Light Gray 12.8 12.82 1.75 2.78
    HG13 Exhaust Grille Black 12.8 12.82 1.75 2.78
    HG13 Exhaust Grille Light Gray 12.8 12.82 1.75 2.78