Image for Water-Cooled Indoor/Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Water-Cooled Indoor/Outdoor

Industry Standards:

UL/cUL Listed; Type 4; 4X optional; File No. SA6453 UR/cUR Recognized UR/cUR Recognized on select models, reference performance data tables. CE EAC
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Package handling equipment
  • Food and beverage
  • Wastewater treatment
  • Security and defense systems
  • Pulp and paper
  • And more
  • Features:

  • Robust reciprocating compressor
  • R134a earth-friendly refrigerant
  • Models for 115 and 230 VAC power input
  • UL Listed or Recognized to save customers time and money with agency approvals
  • Operating temperature range from 50 F/10 C to 125 F/52 C
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat located behind the front panel of the unit
  • Low-carbon mild-steel sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Heat is removed from the system by means of the water cooling the refrigerant; no external air movers or condenser coils to get clogged
  • Maximum water usage of 2 GPM at 90 F water intake temperature
  • Standard Indoor Air Conditioner models also include:
  • Electro-Mechanical Thermostat
  • Surge Suppressor
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint standard
  • Stainless steel Type 304 or 316 finishes available on Type 4X models
  • Other colors and textures available
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package
  • Active Condensate Evaporator Package
  • Harsh Environment Package*
  • Stainless Steel Package*
  • Notes:

    * Consult the factory for availability and catalog number.
     
    Catalog Number Nominal BTU/Hr. Nominal Watts Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Nominal BTU/Hr. Nominal Watts Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    8500 2490 13.0 100 - 120 VAC 50 131 43.31 15.75 10.25 86
    8500 2490 6.5 200 - 250 VAC 50 131 43.31 15.75 10.25 86
    8500 2490 6.5 200 - 250 VAC 50 131 43.31 15.75 10.25 86
    8500 2490 6.5 200 - 250 VAC 50 131 43.31 15.75 10.25 86
    8500 2490 6.5 200 - 250 VAC 50 131 43.31 15.75 10.25 86
    8500 2490 6.5 200 - 250 VAC 50 131 43.31 15.75 10.25 86