Image for Vent Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Vent Kit

Bulletin Number:

  • D85
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Includes a stylized louvered cover and filter package. Use as an air inlet when a cooling fan is mounted in an enclosure or use two vent kits to allow passive airflow. Mounting hardware included. Vent Kit requires cutout shown in diagram. Available in gray (RAL 7042) or black.

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Downloads (  1 - 3 of 3  )
    Documents
     
    Catalog Number A in. Description Height (in.) Width in. Depth in. Color
    Catalog Number A in. Description Height (in.) Width in. Depth in. Color
    11.81 Vent Kit 11.81 7.88 1.03 Black
    11.81 Vent Kit 11.81 7.88 1.03 Gray