Image for Touch-Safe Heaters from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Touch-Safe Heaters

Industry Standards:

cURus Component Recognized; File No. E150057 IP 20 CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Protect electronic, mechanical equipment from low temperatures, condensation, and corrosion with this heater, which will maintain stable enclosure temperatures by using natural convection resulting in current circulation of warm air.

Applications:

Protect electronic, mechanical equipment from low temperatures, condensation, and corrosion with this heater, which will maintain stable enclosure temperatures by using natural convection resulting in current circulation of warm air.

Specifications:

  • Heating element PTC resistor - temperature limiting
  • Double Insulated Protection
  • Mounting clip for 35mm DIN rail, EN 60 715
  • Vertical mount
  • Finish:

    UL 94 V-0 Black Plastic Housing

    Notes:

  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  •  
    Catalog Number Description Nominal Watts Voltage Height (in.) Width (in.) Depth in. Current Weight (oz)
    Catalog Number Description Nominal Watts Voltage Height (in.) Width (in.) Depth in. Current Weight (oz)
    Touch-Safe Heaters (10W) 10 100 - 120 VAC 3.9 1.5 75 2.5 5.0
    Touch-Safe Heaters (20W) 20 100 - 120 VAC 3.9 1.5 75 4.5 6.1
    Touch-Safe Heaters (50W) 50 100 - 120 VAC 4.3 2.4 90 8 10.4