Image for Thermoelectric Condensate Manager from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Thermoelectric Condensate Manager

Industry Standards:

Maintains UL/cUL Type 3R, 12, 4 and 4X rating when properly installed
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Maintains the integrity of Type 4 or Type 4X enclosure

Features:

  • Includes all required hardware and vent drain
  • Maintains the integrity of Type 4 or Type 4X enclosure
  • Drains condensation to bottom of enclosure via vent drain (vent drain included with package)
  • Utilizes existing mounting holes and fasteners of thermoelectric cooler that requires no additional mounting
  • Finish:

  • Pan Material Galvanized steel polyester powder coat paint with RAL 7035
  • Vent drain material options include stainless steel or non-metallic
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Width (in.) Depth (in.) Material Height (in.)
    Catalog Number Description Width (in.) Depth (in.) Material Height (in.)
    Fits All TE09 5.50 2.50 Stainless Steel 0.75
    Fits All TE09 5.50 2.50 Non-Metallic 0.75
    Fits All TE12 6.25 2.50 Stainless Steel 0.75
    Fits All TE12 6.25 2.50 Non-Metallic 0.75
    Fits All TE16 7.44 2.50 Stainless Steel 0.75
    Fits All TE16 7.44 2.50 Non-Metallic 0.75