Image for TFP Side-Mount Filter Fans from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

TFP Side-Mount Filter Fans (US SPECIFIC)

Industry Standards:

UL 508A Component Recognized; File No. E61997 TFP# Models: Type 1 TFP# UL 12 Models: Type 12 CSA certified (fan only) CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Application:

  • Industrial automation
  • Automotive assembly
  • Package handling equipment
  • Food and beverage process controlls
  • Wind energy systems
  • Features:

  • Cooling Fan Package includes fan, air filter, composite air plenum, finger guard and grille
  • Exhaust Package includes air filter, filter retainer with integral finger guard and grille
  • EMC Upgrade Kit includes a grille standoff collar and a special EMC shielding grille
  • Reliable cooling for enclosures with limited space requiring simple filtered airflow for basic cooling
  • 24 VDC, 115 VAC and 230 VAC options available
  • Washable foam (Type 1) or disposable (Type 12) filter in fan
  • Dynamically-balanced fan impellers molded from polycarbonate material
  • 4-in. fan is thermally protected and uses permanently-lubricated ball bearings
  • 6- and 10-in. fans have ball bearing construction and split-capacitor motors that are thermally protected to avoid premature failure
  • Fans have lead wires for power connection with ends stripped 1/2 in. (12 mm)
  • All mounting hardware and installation instructions are furnished
  • Specifications:

  • Free airflow from 45 CFM (76 mm cu/hr.) to 215 CFM (365 mm cu/hr.)
  • Maximum operating temperature 158 F / 70 C
  • Engineered for 50,000 hours of continuous operation without lubrication or service (a monthly maintenance schedule is recommended to ensure optimal cooling performance)
  • Finish:

  • Stainless steel grilles have brushed finish
  • ABS composite grille is black
  • Accessories:

  • Aluminum Type 1 and Hi-Density Type 12 Filters
  • EMC Upgrade Kit
  • Grille Options:
  • Stainless Steel
  • Black ABS Plastic
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description CFM Max Max Current (A) Voltage Fahrenheit Max. Weight (lb.)
    Catalog Number Description CFM Max Max Current (A) Voltage Fahrenheit Max. Weight (lb.)
    Composite Type 1 55 .35 24 VDC 158 4.20
    Composite Type 1 55 .21 100 - 120 VAC 158 4.20
    Stainless Steel Type 1 55 .21 100 - 120 VAC 158 4.20
    Composite Type 12 55 .21 100 - 120 VAC 158 4.20
    Composite Type 1 55 .11 200 - 250 VAC 158 4.30
    Stainless Steel Type 1 55 .11 200 - 250 VAC 158 4.30
    Composite Type 12 55 .11 200 - 250 VAC 158 4.30
    Composite Type 1 140 .88 24 VDC 158 5.30
    Composite Type 1 140 .36 100 - 120 VAC 158 5.30
    Stainless Steel Type 1 140 .36 100 - 120 VAC 158 5.30
    Composite Type 12 140 .36 100 - 120 VAC 158 5.30
    Composite Type 1 140 .18 200 - 250 VAC 158 5.40
    Stainless Steel Type 1 140 .18 200 - 250 VAC 158 5.40
    Composite Type 12 140 .18 200 - 250 VAC 158 5.40
    Composite Type 1 215 .70 100 - 120 VAC 167 12.00
    Stainless Steel Type 1 215 .70 100 - 120 VAC 167 12.00
    Composite Type 12 215 .70 100 - 120 VAC 167 12.00
    Composite Type 1 215 .35 200 - 250 VAC 167 11.40
    Stainless Steel Type 1 215 .35 200 - 250 VAC 167 11.40
    Composite Type 12 215 .35 200 - 250 VAC 167 11.40