Image for TFP Optional Grilles and Replacement Filters from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

TFP Optional Grilles and Replacement Filters (US SPECIFIC)

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

Optional grilles offer the choice of stainless steel or black ABS plastic. These grilles replace the standard RAL 7035 gray composite or stainless steel grilles on both fan and exhaust packages. Standard replacement filters are washable foam (Type 1) or disposable (Type 12). To maintain UL Type 12 rating on the enclosure, UL Type 12 filters must be used on the fan package inlet. Washable aluminum filters are also available. Aluminum filters are compatible with Type 1 systems only. Type 12 air filters are not washable.

Notes:

  • Replacement filter for Type 12 fan package only (models TFF__UL12). For Type 12 exhaust package use replacement filter AFLTRX.
  • Filters fit all fan and exhaust packages according to their size.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  •  
    Catalog Number Description Fits Fan and Exhaust Nominal Size Fits Fan and Exhaust Grill Size in.
    Catalog Number Description Fits Fan and Exhaust Nominal Size Fits Fan and Exhaust Grill Size in.
    Brushed stainless steel grille 4 6.29 X 7.31 X .81
    Black ABS plastic grille 4 6.29 X 7.37 X .81
    Type 1 filter replacement (5/package) 4
    Aluminum filter replacement (5/package) 4
    Type 12 filter replacement (5/package) 4
    Brushed stainless steel grille 6 7.80 x 8.81 x .75
    Black ABS plastic grille 6 7.80 x 8.87 x .49
    Foam filter replacement (5/package) 6
    Aluminum filter replacement (5/package) 6
    UL 12 filter replacement (5/package) 6
    Brushed stainless steel grille 10 11.81 x 12.92 x .75
    Black ABS plastic grille 10 11.81 x 12.99 x .75
    Foam filter replacement (5/package) 10
    Aluminum filter replacement (5/package) 10
    UL 12 filter replacement (5/package) 10