Image for SpectraCool Indoor/Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

SpectraCool Indoor/Outdoor

Industry Standards:

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 CE EAC IP 56 Internal Loop IP 34 on External Loop Telcordia GR-487 capable (Most outdoor models, not including Partial Recess Mount units)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Telecommunications equipment
  • Waste water treatment systems
  • Package handling equipment
  • Security and defense systems
  • And more
  • Features:

  • Energy-efficient rotary compressor on most models
  • R407c and R134a earth-friendly refrigerants
  • 115, 230 and 400/460 VAC 3-phase power input on most models
  • UL Listed to save customers time and money with agency approvals
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
  • Exterior and partially recessed mounting options
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat on enclosure side of the unit; indoor air conditioner models include digital display on ambient side
  • Dual condenser-side air movers for performance redundancy on G52 and G57 models
  • Galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis™ and T-Series air conditioners, enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Acrtive condensate management with heater strip
  • Power-off relay for door switch and other system requirements
  • Malfunction switch
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable*
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • Up to 2000 Watt (G28, G52) and 3000 Watt (G57) enclosure heater
  • Specifications:

  • Nominal cooling capacity:
  • G28 4000 & 6000 BTU/Hr. (1172 and 1758 W)
  • G52 8000 & 12000 BTU/Hr. (2344 and 3516 W)
  • G57 20000 BTU/Hr. (5861 W)
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint
  • Other colors and textures available
  • Notes:

  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB.
  • *Partial Recess Mount units are not eligible for Type 4 or 4X ratings. Also not eligible for Telecoria GR-487 certification.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  •  
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Indoor Model 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1172 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1172 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1172 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1172 28.55
    Outdoor Model Partial Recessed Mount* 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1172 28.55
    Outdoor Model with Heat Pkg. 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1172 28.55
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 4900 1172 28.55
    Indoor Model 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Outdoor Model Partial Recessed Mount* 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Outdoor Model with Heat Pkg. 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 4900 1435 28.55
    Indoor Model 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55
    Outdoor Model Partial Recessed Mount* 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55
    Indoor Model 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Outdoor Model Partial Recessed Mount* 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Outdoor Model with Heat Pkg. 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 16.97 10.10 -40 131 11.4 84.00 100 - 120 VAC 6400 1874 28.55
    Indoor Model 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Outdoor Model Partial Recessed Mount* 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Outdoor Model with Heat Pkg. 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 16.97 10.10 -40 131 5.8 84.00 200 - 250 VAC 6400 1874 28.55
    Indoor Model 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Indoor Model with Remote Access Control 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Outdoor Model without Heat Pkg. 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Outdoor Model Partial Recessed Mount* 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 6000 1757 28.55
    Indoor Model 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 2300 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 2300 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 12.3 128 100 - 120 VAC 8000 2300 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 2300 52.69
    Outdoor Model Partial Recessed Mount* 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 2300 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 2300 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 12.3 128.00 100 - 120 VAC 8000 2300 52.69
    Indoor Model 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 2300 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 2300 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 2300 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 2300 52.69
    Outdoor Model Partial Recessed Mount* 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 2300 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 2300 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 7.0-6.2 128.00 200 - 250 VAC 8000 2300 52.69
    Indoor Model 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 2300 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 2300 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 2300 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 2300 52.69
    Outdoor Model Partial Recessed Mount* 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 2300 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 2300 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 3.2 138.00 400 - 460 VAC 8000 2300 52.69
    Indoor Model 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Outdoor Model Partial Recessed Mount* 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 21.0 131.00 100 - 120 VAC 12000 3500 52.69
    Indoor Model 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Indoor Model Stainless Steel Type 4X 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 3.5 141.00 200 - 250 VAC 12000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Outdoor Model Partial Recessed Mount* 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 10.6-9.5 131.00 200 - 250 VAC 12000 3500 52.69
    Indoor Model 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Indoor Model 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Indoor Model with Remote Access Control 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Outdoor Model without Heat Pkg. 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Outdoor Model Partial Recessed Mount* 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 17.12 11.66 -40 131 3.5 141.00 400 - 460 VAC 12000 3500 52.69
    Indoor Model 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Indoor Model Stainless Steel Type 4X 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Indoor Model with Remote Access Control 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Outdoor Model without Heat Pkg. 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Outdoor Model Partial Recessed Mount* 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Outdoor Model with Heat Pkg. 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 20.87 15.28 -40 131 22.2 197.00 200 - 250 VAC 20000 5861 57.69
    Indoor Model 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Indoor Model Stainless Steel Type 4X 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Indoor Model with Remote Access Control 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Outdoor Model without Heat Pkg. 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Outdoor Model Partial Recessed Mount* 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Outdoor Model with Heat Pkg. 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Outdoor Model with Heat Pkg. Stainless Steel Type 4X 20.87 15.28 -40 131 6.8 197.00 400 - 460 VAC 20000 5861 57.69
    Indoor Model Stainless Steel Type 4X 16.97 10.10 -40 131 1.9 84.00 400 - 460 VAC 4900 1435 28.55