Image for Rack-Mountable Fan Package from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Rack-Mountable Fan Package (US SPECIFIC)

Industry Standards:

UL Component Recognized; File No. E61997 EIA RS-310-D CSA certified
(blower motor only)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • For enclosure or 19-in. rack applications, the Blower Fan Package provides the maximum amount of cooling air in the least amount of space by utilizing 115 volt AC, 60/50 hertz, single-phase input power.
  • Engineered for 20,000 hours of continuous operation when properly powered.
  • Features:

  • Intake grille is easily removed with two captive thumbnuts
  • Washable aluminum filter
  • Single phase motor powers the statically balanced blower
  • Motor is thermally protected and cooled by incoming forced air
  • Direct drive induction motor contains permanently lubricated ball bearings
  • Lubricant protects from -20 F to 298 F (-29 C to 148 C)
  • Rotating components are suspended on neoprene shock-mounts
  • Three-conductor power cord (five feet long)
  • The unit is self-supporting with 16 gauge steel flanges notched per EIA RS-310-D.
  • An exhaust grille and filter package (catalog number AEXGR275) is required and must be ordered separately
  • Specifications:

    16 gauge steel housing

    Finish:

  • Blower housing is black enamel.
  • Grille is brushed stainless steel.
  • Accessories:

  • Exhaust Grille and Filter
  • Filter Adhesive
  • Temperature Control Switch
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number A in. B in. C in. Description CFM Max Max Current (A) Voltage Fahrenheit Max. Weight (lb.)
    Catalog Number A in. B in. C in. Description CFM Max Max Current (A) Voltage Fahrenheit Max. Weight (lb.)
    5.75 19 7.25 Blower Fan Package 275 1.2 100 - 120 VAC 298 15.00