Image for Rack-Mountable Blowers from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Rack-Mountable Blowers (US SPECIFIC)

Industry Standards:

UL recognized CSA Certified Motors CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Fanpack packaged blowers are filtered inlet redundant fan packages. The compact size of the “B” models result in minimal intrusion into the enclosure.
  • Standard packaged blowers offer reliable rack cooling in a variety of case styles. Two exhaust styles are available with air flowing out the rear or out the top. Specify exhaust style (R or T) when ordering.
  • Multi-exhaust packaged blowers feature top and rear exhausts, for a wide, deep airflow pattern. Designed with two separate blowers inside, multi-exhaust blowers also offer redundancy and increased airflow.
  • Features:

  • Permanent, Washable Aluminum Filter
  • 19-in. Rack Mountable
  • Brushed Aluminum Grille
  • Exhaust Guard
  • Power Cord
  • Permanently lubricated ball bearing motors
  • 100% functionally tested
  • Specifications:

  • 115/230 VAC
  • 50/60 Hz
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number A in. B in. C in. Description CFM Max Max Current (A) Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number A in. B in. C in. Description CFM Max Max Current (A) Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    5.21 18 3.43 "A" Model Fanpack Assembly 320 0.52 100 - 120 VAC 140 5.21 19.00 13.70 14.00
    5.21 18 3.43 "A" Model Fanpack Assembly 320 0.26 200 - 250 VAC 140 5.21 19.00 13.70 14.00
    5.21 18 13.7 "B" Model Fanpack Assembly 235 0.55 100 - 120 VAC 140 5.21 19.00 3.43 8.00
    5.21 18 13.7 "B" Model Fanpack Assembly 235 0.31 200 - 250 VAC 140 5.21 19.00 3.43 8.00
    5.25 19 8.22 2EB300R Model Fanpack Assembly 125 0.9 100 - 120 VAC 104 5.25 19.00 8.22 16.00
    5.25 19 7.17 2EB3500R Model Fanpack Assembly 290 1.8 100 - 120 VAC 104 5.25 19.00 8.92 17.00
    5.25 19 7.17 2EB3500R Model Fanpack Assembly 290 0.9 200 - 250 VAC 104 5.25 19.00 8.92 17.00
    7 19 8.22 2EB412R Model Fanpack Assembly 375 1.8 100 - 120 VAC 104 7.0 19.00 8.22 22.00
    - - - 2EB412R Model Fanpack Assembly 375 0.8 100 - 120 VAC 104 7.0 19.00 8.22 22.00
    8.75 19 8.22 2EB512R Model Fanpack Assembly 425 1.3 100 - 120 VAC 104 8.75 19.00 8.22 25.00
    8.75 19 9.61 2EB512T Model Fanpack Assembly 425 1.3 100 - 120 VAC 104 8.75 19.00 9.61 25.00
    10.5 19 10.22 2EB612R Model Fanpack Assembly 800 2.2 100 - 120 VAC 104 10.5 19.00 10.22 41.00
    10.5 19 10.22 2EB612R Model Fanpack Assembly 800 1.0 200 - 250 VAC 104 10.5 19.00 10.22 41.00
    5.25 19 12.88 4EB300RT Model Fanpack Assembly 180 2.0 100 - 120 VAC 104 5.25 19.00 12.88 21.00