Image for Quiet Vortex A/C Enclosure Coolers, Type 4/4X/12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Quiet Vortex A/C Enclosure Coolers, Type 4/4X/12

Industry Standards:

NEMA Type 4,4X Models: Maintains UL/cUL Type 4, 4X when properly installed on a UL/cUL Type 4, 4X enclosure. UL508 Listed; Type 4, 4X; File No. E249700 IP66 NEMA Type 12 Models: Maintains UL/cUL Type 12 when properly installed on a UL/cUL Type 12 enclosure. UL508 Listed; Type 12; File No. E249700 IP54
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

<p>Hazardous Location Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in hazardous environments. These systems are ideal for applications where compressed air is available in Hazardous Locations. With almost no moving parts, these systems are highly reliable and virtually maintenance free.</p>

Applications:

Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in the harshest environments. Offering flexible installation, these enclosure coolers are ideal in space-restrictive areas where compressed air is readily available. With almost no moving parts, these enclosure coolers are highly reliable and virtually maintenance free.

Features:

  • Mechanical thermostat reduces energy consumption
  • Top, side, and front mount allows for versatile installation in confined areas
  • Quieter operation with noise level of 60-75 dB
  • Cooling capacities up to 5000 BTU/Hr. (1465 W)
  • Supplied with five-micron, automatic drain compressed air filter, cold ducting kit, and cold air muffler
  • Operates in environments up to 175 F (80 C)
  • Finish:

  • NEMA Type 4,4X models: Polycarbonate and stainless steel exterior; aluminum and brass internal components
  • NEMA Type 12 models: Polycarbonate and aluminum exterior; aluminum and brass internal components
  • Accessories:

  • Oil Removal Filter
  • Generator Kit
  • Five-micron Air Filter
  • Cold Air Ducting Kit
  • Cold Air Muffler
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Height (in.) Weight (lb.)
    Catalog Number Description Nominal BTU/Hr. Nominal Watts Height (in.) Weight (lb.)
    VA Series NEMA Type 4, 4X 900 264 8.0 6.30
    VA Series NEMA Type 4, 4X 1500 440 8.0 6.30
    VA Series NEMA Type 4, 4X 2500 733 8.0 6.40
    VA Series NEMA Type 4, 4X 5000 1465 6.44 11.00
    VA Series NEMA Type 12 900 264 8.0 4.9
    VA Series NEMA Type 12 1500 440 8.0 4.9
    VA Series NEMA Type 12 2500 733 8.0 5.00
    VA Series NEMA Type 12 5000 1465 6.44 7.70