Image for Panel-Mount Fan Speed Controls from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panel-Mount Fan Speed Controls

Industry Standards:

UL 508 Listed; File No. E249700 cUL Listed per CSA C22.2 No. 14; File No. E249700
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Perfect for offices, classrooms and other noise-sensitive areas. Fan Speed Control optimizes airflow in a cabinet or rack, balancing air volume requirements with noise level and power use.

Features:

  • Automatically adjusts fan speed depending on remote temperature sensor input
  • Temperature set point is field adjustable; preset at 35 C (95 F)
  • Idle speed and temperature slope are field-adjustable
  • Push-to-reset thermal circuit breaker inside control housing
  • Compact polycarbonate control housing can be mounted in any position
  • NEMA 5-15R outlet provides power to fan
  • Six-foot (1.83-m) power cord plugs into standard 120 V, 50 or 60 Hz outlet
  • Remote temperature sensor with 10-ft. (3.05-m) lead mounts in airflow
  • Mounting brackets included
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Height (in.) Width (in.) Voltage Depth (in.)
    Catalog Number Description Height (in.) Width (in.) Voltage Depth (in.)
    Panel-Mount Fan Speed Controls 2.16 3.15 100 - 120 VAC 4.72