Image for ProAir Harsh Environment from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProAir Harsh Environment

Industry Standards:

UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 UR/cUR Recognized UR/cUR Recognized on select models, reference performance data tables. CE EAC
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Industrial automation
  • Package handling equipment
  • Food and beverage
  • Wastewater treatment
  • Security and defense systems
  • And more
  • Features:

  • Robust reciprocating compressor
  • Easy maintenance: hinged front cover allows quick access to all components; condenser coil can be cleaned while unit is still mounted to the cabinet
  • R134a or R407c earth-friendly refrigerant
  • Models for 115, 230 and 460 single phase VAC power input
  • UL Listed or Recognized to save customers time and money with agency approvals
  • Operating temperature range from -40 F/-40 C to 131 F/55 C (with optional low-ambient package)
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat located behind the filter of the unit
  • Low-carbon mild-steel sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cleanable reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • High-performance fans and blowers designed for densely packed enclosures
  • Standard Indoor Air Conditioner models also include: Electro-Mechanical Thermostat; Surge Suppressor
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint standard
  • Stainless steel Type 304 or 316 finishes available on Type 4X models
  • Other colors and textures available
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package
  • Outdoor Package*
  • Harsh Environment Package*
  • Stainless Steel Package*
  • Heater Package*
  • Notes:

  • * T-Series may be more appropriate. Refer to T-Series A/C section. Consult the factory for availability and catalog number.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  •  
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Catalog Number Description Width (in.) Depth (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Nominal BTU/Hr. Nominal Watts Height (in.)
    Indoor/Outdoor/SST/Corrosion Type 4X 10.00 8.75 -40 131 1.7 57 200 - 250 VAC 1733 508 23.0
    Indoor Model 10.00 8.75 -40 131 4.0 57 100 - 120 VAC 1600 469 23.0
    Indoor Model 10.00 8.75 -40 131 1.7 57 200 - 250 VAC 1733 508 23.0
    Indoor Model 10.00 8.75 -40 131 0.9 67 400 - 460 VAC 1733 508 23.0
    Indoor/Outdoor/SST/Corrosion Type 4X 10.00 8.75 -40 131 0.9 67 400 - 460 VAC 1733 508 23.0
    Outdoor Type 3R 10.00 8.75 -40 131 1.7 57 200 - 250 VAC 1733 508 23.0
    Outdoor/SST/Corrosion Type 3R 10.00 8.75 -40 131 1.7 57 200 - 250 VAC 1733 508 23.0
    Outdoor/SST/Level 2 Type 3R 10.00 8.75 -40 131 1.7 57 200 - 250 VAC 1733 508 23.0
    Indoor Level 2 Controller 10.00 8.75 -40 131 4.0 57 100 - 120 VAC 1600 469 23.0
    Outdoor Type 3R 10.00 8.75 -40 131 4.0 57 100 - 120 VAC 1600 469 23.0
    Outdoor/SST/Corrosion Type 3R 10.00 8.75 -40 131 4.0 57 100 - 120 VAC 1600 469 23.0
    Outdoor/SST/Level 2 Type 3R 10.00 8.75 -40 131 4.0 57 100 - 120 VAC 1600 469 23.0
    Indoor/Outdoor/SST/Corrosion Type 4X 10.00 8.75 -40 131 4.0 57 100 - 120 VAC 1600 469 23.0
    Indoor Model 15.75 8.63 -40 131 7.8 98 100 - 120 VAC 3000 879 29.5
    Indoor Level 2 Controller 15.75 8.63 -40 131 7.8 98 100 - 120 VAC 3000 879 29.5
    Outdoor Type 3R 15.75 8.63 -40 131 7.8 98 100 - 120 VAC 3000 879 29.5
    Outdoor/SST/Corrosion Type 3R 15.75 8.63 -40 131 7.8 98 100 - 120 VAC 300 879 29.5
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 8.63 -40 131 7.8 98 100 - 120 VAC 3000 879 29.5
    Indoor Model 15.75 8.63 -40 131 1.9 108 400 - 460 VAC 2700 791 29.5
    Indoor Model 15.75 8.63 -40 131 12.1 118 100 - 120 VAC 4000 1172 29.5
    Indoor Model 15.75 8.63 -40 131 3.6 98 200 - 250 VAC 2700 791 29.5
    Indoor Model 15.75 8.63 -40 131 4.9 118 200 - 250 VAC 4000 1172 29.5
    Indoor Model 15.75 8.63 -40 131 2.5 128 400 - 460 VAC 4000 1172 29.5
    Indoor Level 2 Controller 15.75 8.63 -40 131 3.6 98 200 - 250 VAC 2700 791 29.5
    Outdoor Type 3R 15.75 8.63 -40 131 3.6 98 200 - 250 VAC 2700 791 29.5
    OUtdoor/SST/Corrosion Type 3R 15.75 8.63 -40 131 3.6 98 200 - 250 VAC 2700 791 29.5
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 8.63 -40 131 3.6 98 200 - 250 VAC 2700 791 29.5
    Indoor Leve 2 Controller 15.75 8.63 -40 131 1.9 108 400 - 460 VAC 2700 791 29.5
    Outdoor/SST/Corrosion Type 3R 15.75 8.63 -40 131 1.9 108 400 - 460 VAC 2700 791 29.5
    Outdoor/SST/Level 2 Type 3R 15.75 8.63 -40 131 1.9 108 400 - 460 VAC 2700 791 29.5
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 8.63 -40 131 1.9 108 400 - 460 VAC 2700 791 29.5
    Indoor Level 2 Controller 15.75 8.63 -40 131 12.1 118 100 - 120 VAC 4000 1172 29.5
    Outdoor Type 3R 15.75 8.63 -40 131 12.1 118 100 - 120 VAC 4000 1172 29.5
    Outdoor/SST/Corrosion Type 3R 15.75 8.63 -40 131 12.1 118 100 - 120 VAC 4000 1172 29.5
    Outdoor/SST/Level 2 Type 3R 15.75 8.63 -40 131 12.1 118 100 - 120 VAC 4000 1172 29.5
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 8.63 -40 131 12.1 118 100 - 120 VAC 4000 1172 29.5
    Indoor Level 2 Controller 15.75 8.63 -40 131 4.9 118 200 - 250 VAC 4000 1172 29.5
    Outdoor Type 3R 15.75 8.63 -40 131 4.9 118 200 - 250 VAC 4000 1172 29.5
    Outdoor/SST/Corrosion Type 3R 15.75 8.63 -40 131 4.9 118 200 - 250 VAC 4000 1172 29.5
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 8.63 -40 131 4.9 118 200 - 250 VAC 4000 1172 29.5
    Outdoor/SST/Level 2 Type 3R 15.75 8.63 -40 131 2.5 128 400 - 460 VAC 4000 1172 29.5
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 8.63 -40 131 2.5 128 400 - 460 VAC 4000 1172 29.5
    Indoor Model 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 6000 1758 43.31
    Indoor Model 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 6000 1758 43.31
    Indoor Model 15.75 10.25 -40 131 3.6 155 400 - 460 VAC 6000 1758 43.31
    Indoor Model 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 8000 2344 43.31
    Indoor Model 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 8000 2344 43.31
    Indoor Model 15.75 10.25 -40 131 3.6 155 400 - 460 VAC 8000 2344 43.31
    Indoor Level 2 Controller 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 6000 1758 43.31
    Outdoor Type 3R 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 6000 1758 43.31
    Outdoor/SST/Corrosion Type 3R 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 6000 1758 43.31
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 6000 1758 43.31
    Indoor Level 2 Controller 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 6000 1758 43.31
    Outdoor Type 3R 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 6000 1758 43.31
    Outdoor/SST/Level 2 Type 3R 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 6000 1758 43.31
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 6000 1758 43.31
    Indoor Level 2 Controller 15.75 10.25 -40 131 3.6 155 400 - 460 VAC 6000 1758 43.31
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 10.25 -40 131 3.6 155 400 - 460 VAC 6000 1758 43.31
    Indoor Level 2 Controller 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 8000 2344 43.31
    Outdoor Type 3R 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 8000 2344 43.31
    Outdoor/SST/Corrosion Type 3R 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 8000 2344 43.31
    Outdoor/SST/Level 2 Type 3R 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 8000 2344 43.31
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 10.25 -40 131 12.7 125 100 - 120 VAC 8000 2344 43.31
    Indoor Level 2 Controller 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 8000 2344 43.31
    Outdoor Type 3R 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 8000 2344 43.31
    Outdoor/SST/Corrosion Type 3R 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 8000 2344 43.31
    Outdoor/SST/Level 2 Type 3R 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 8000 2344 43.31
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 10.25 -40 131 6.6 125 200 - 250 VAC 8000 2344 43.31
    Indoor/Outdoor/SST/Corrosion Type 4X 15.75 10.25 -40 131 3.6 155 400 - 460 VAC 8000 2344 43.31