Image for Outdoor Filter Fan and Exhaust Package from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Outdoor Filter Fan and Exhaust Package

Industry Standards:

cURus Type 12; File No. E234324 NEMA Type 3R IEC/EN60529, IP55 CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Features:

  • Ball bearing axial fan, service life minimum 50,000 hours at 77 F (25 C) and 65 percent RH
  • Airflow 11.8 CFM (20 cubic meters/hour) free blowing
  • High-impact plastic is highly weatherproof and resistant to UV light
  • Removable F5 filter
  • Lockable door in hood
  • Two-sided tape provided
  • Filter hood permanently fixed to enclosure from inside
  • 2 lead wires, 3.94-in. (100-mm) long, with pressure clamps, 14 gauge max. (2.5 mm)
  • Synthetic filter material, temperature resistant to 212 F (100 C), self-extinguishing class F1, moisture resistant to 100 percent RH
  • Filter mat: Fine grade F5 to DIN EN779 filtering degree: 98 percent of particles larger than 10 µm (10 microns)
  • Specifications:

    Aluminum fan body, plastic impeller

    Finish:

    Light gray plastic, UL94H-B

    Accessories:

    This fan package meets basic requirements for outdoor or indoor applications that require warm air dissipation.

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Frequency (Hz) Max Current (A) External Mounting Depth (in.) Voltage Internal Mounting Depth (in.) Enclosure Cutout (in.)
    Catalog Number Frequency (Hz) Max Current (A) External Mounting Depth (in.) Voltage Internal Mounting Depth (in.) Enclosure Cutout (in.)
    60 0.3 2.56 100 - 120 VAC 2.44 4.92 x 4.92
    - - - - - -