Image for Louver Plate Kits from nVent | Hoffman
+ / - Hover over image to Zoom

Louver Plate Kits (US SPECIFIC)

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

Designed to provide ventilation in enclosures where excessive internal heat or excessive moisture is a problem. Although louvers cannot keep all moisture out of an enclosure, gasketing or sealing the perimeter of the louver plate reduces problems associated with moisture intrusion. These kits may be easily installed in the field by making a cutout of the proper size and attaching the louver plate in place. Louver plates are made from 14 gauge steel with an ANSI 61 gray polyester powder finish over pretreated surfaces or 316 stainless steel. Hardware is furnished for mounting. Custom sizes, materials, finishes, etc., can be provided on special order.

Notes:

Reference the Spec Sheet in the Downloads tab for complete product specifications.
 
Catalog Number Description Dimension [inch] Dimension [mm] Number of Louvers Depth (in.) Length in. Cutout Size in.
Catalog Number Description Dimension [inch] Dimension [mm] Number of Louvers Depth (in.) Length in. Cutout Size in.
Louver Plate Kits 3.25 x 3.25 83 x 83 3 0.19 2.00 F - 2.00
Louver Plate Kits - Stainless Steel 3.25 x 3.25 83 x 83 3 0.19 2.00 F - 2.00
Louver Plate Kits 3.88 x 4.50 98 x 114 3 0.25 3.00 F - 2.62
Louver Plate Kits 4.75 x 4.50 121 x 114 4 0.25 3.00 F - 3.50
Louver Plate Kits - Stainless Steel 4.75 x 4.50 121 x 114 4 0.25 3.00 F - 3.50
Louver Plate Kits - Stainless Steel 4.50 x 5.50 114 x 140 3 0.25 4.00 F - 3.25
Louver Plate Kits 5.62 x 5.50 143 x 140 4 0.25 4.00 F - 4.38
Louver Plate Kits 5.62 x 7.50 143 x 191 4 0.31 6.00 F - 4.38
Louver Plate Kits - Stainless Steel 5.62 x 7.50 143 x 191 4 0.31 6.00 F - 4.38
Louver Plate Kits 7.88 x 7.50 200 x 191 6 0.31 6.00 F - 6.62
Louver Plate Kits - Stainless Steel 7.88 x 7.50 200 x 191 6 0.31 6.00 F - 6.62
Louver Plate Kits 5.81 x 9.50 148 x 241 4 0.31 8.00 F - 4.56
Louver Plate Kits - Stainless Steel 3.88 x 4.50 98 x 114 3 0.25 3.00 F - 2.62
Louver Plate Kits - Stainless Steel 5.81 x 9.50 148 x 241 4 0.31 8.00 F - 4.56
Louver Plate Kits 8.19 x 9.50 208 x 241 6 0.31 8.00 F - 6.94
Louver Plate Kits - Stainless Steel 8.19 x 9.50 208 x 241 6 0.31 8.00 F - 6.94
Louver Plate Kits 10.56 x 9.50 268 x 241 8 0.31 8.00 F - 9.31
Louver Plate Kits - Stainless Steel 10.56 x 9.50 268 x 241 8 0.31 8.00 F - 9.31
Louver Plate Kits 15.31 x 9.50 389 x 241 12 0.31 8.00 F - 14.06
Louver Plate Kits - Stainless Steel 15.31 x 9.50 389 x 241 12 0.31 8.00 F - 14.06
Louver Plate Kits 4.50 x 5.50 114 x 140 3 0.25 4.00 F - 3.25
Louver Plate Kits - Stainless Steel 5.62 x 5.50 143 x 140 4 0.25 4.00 F - 4.38