Image for Louver Plate Kit Filters from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Louver Plate Kit Filters

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

  • Design: Designed for use with Louver Plate Kit. Mounting holes on filter bracket align with louver mounting holes. Hardware supplied with louvers also secures filter brackets in place. Aluminum air filters provide good arrestment of airborne dust and dirt.
  • Filter: Media Filter media is composed of layers of slit and expanded aluminum providing hundreds of adhesive coated baffle surfaces for trapping impurities. Impurities are held throughout the depth of the filter. Washing with warm water will keep the filter clean. To achieve best results, Filter Adhesive is recommended.
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Dimension [inch] Dimension [mm] Use With Steel Louver Use With Stainless Steel Louver
    Catalog Number Dimension [inch] Dimension [mm] Use With Steel Louver Use With Stainless Steel Louver
    3.22x 3.25 82 x 83 AVK33 AVK33SS6
    4.09 x 3.25 104 x 83 AVK34 AVK34SS6
    3.84 x 4.25 98 x 108 AVK43 AVK43SS6
    4.97 x 4.25 126 x 108 AVK44 AVK44SS6
    4.45 x 6.25 113 x 159 AVK64 AVK64SS6
    6.72 x 6.25 171 x 159 AVK66 AVK66SS6
    4.64 x 8.25 118 x 210 AVK84 AVK84SS6
    3.22x 3.25 178 x 210 AVK86 AVK86SS6
    9.39 x 8.25 239 x 210 AVK88 AVK88SS6
    14.14 x 8.25 359 x 210 AVK812 AVK812SS6