Image for Hazardous Location Thermostat, ATEX from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hazardous Location Thermostat, ATEX

Industry Standards:

Conformity Certificate LCIE (Laboratoire Central des Industries Electriques) LCIE 01 ATEX 6074 EEx d IIC T6/II 2 GD, IP6x T85 °C IEC 60529, IP65/1 (grounded)
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Compact mechanical thermostat for temperature control of heaters or low-temperature alarms in enclosures that are used in explosion-hazardous areas.

Features:

  • Compact design
  • Set temperature
  • High switching capacity
  • Small hysteresis (switching difference)
  • Long service life (greater than 100,000 cycles)
  • Can usually be connected directly and switched without the need for additional relays
  • Thermostatic bimetallic sensor element
  • One-pole contact opens with rising temperature
  • Mounting bracket and DIN clip for mounting
  • Connection cable: Si HF - JZ 3 x AWG 18 x 3.3 ft. (0.75 mm sq. x 1 m)
  • Finish:

    Black anodized aluminum

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Voltage Height (in.) Width (in.) Depth (in.)
    Catalog Number Voltage Height (in.) Width (in.) Depth (in.)
    200 - 250 VAC 4.15 1.41 .79