Image for Finger Guards from nVent | Hoffman
+ / - Hover over image to Zoom

Finger Guards (US SPECIFIC)

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

One finger guard is included with each Compact Axial Fan and Cooling Fan Package. Additional Finger Guards can be mounted on either side of the fan for maximum safety. All guards are chrome-plated and meet UL 507 .25-in. plug gauge test.

Notes:

Reference the Spec Sheet in the Downloads tab for complete product specifications.
 
Catalog Number Description Use on Compact Cooling Fan Catalog Numbers
Catalog Number Description Use on Compact Cooling Fan Catalog Numbers
Finger Guards A2AXFN24
Finger Guards A3AXFN, A3AXFN24
Finger Guards A4AXFNPG, A4XFNGQ, A4AXFN, A4AXFN2
Finger Guards A6AXFNPG, A6AXFNGQ, A6AXFN, A6AXFN2
Finger Guards A10AXFNPG, A10AXFNQR , A10AXFN, A10AXFN2