Image for Filter Grille Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Filter Grille Panel

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Filter Grille Panels add valuable ventilation to a rack for either inlet or exhaust air. Used alone, filter grille panels allow adequate air flow on natural convection applications or in conjunction with an air moving device to provide filtered air intake.

Features:

  • Permanent, Washable Aluminum Filter
  • 19-inch Rack Mountable
  • Brushed Aluminum or Stainless Steel Grilles
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Downloads (  1 - 2 of 2  )
    Documents
     
    Catalog Number A in. Description Height (in.) Width (in.) Weight (lb.)
    Catalog Number A in. Description Height (in.) Width (in.) Weight (lb.)
    3.5 Filter Grille Panel - Stainless Steel 3.5 19 2
    3.5 Filter Grille Panel - Aluminum 3.5 19 2
    5.25 Filter Grille Panel - Aluminum 5.25 19 3
    7 Filter Grille Panel - Stainless Steel 7.0 19 5
    7 Filter Grille Panel - Aluminum 7.0 19 5
    2 Filter Grille Panel - Stainless Steel 8.75 19 5
    - Filter Grille Panel - Stainless Steel 10.5 19 5
    10.5 Filter Grille Panel - Aluminum 10.5 19 5
    8.75 Filter Grille Panel - Aluminum 8.75 19 5