Image for Fan Filter and Finger Guard Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Fan Filter and Finger Guard Kit (US SPECIFIC)

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

Low-density filter kit for 4-in. (102-mm) and 6-in. (152-mm) fans. Can also be used as vent. Filter is removable and can be cleaned and reused. Mounting hardware included.

Notes:

Reference the Spec Sheet in the Downloads tab for complete product specifications.
 
Catalog Number Fits
Catalog Number Fits
4-in. fans
6-in. fans