Image for Fan Cords With Inline Thermostat from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Fan Cords With Inline Thermostat

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

Use to power 120 VAC Compact Cooling Fans; replaces existing supplied power cord. Fan cord includes inline thermostat. The cord automatically activates up to two fans. Fan(s) will turn on when the inline thermostat reaches 86F (30C). Fan(s) will run only when temperature is above 86F (30C). Use with 110-120 VAC fans with power cords only. One or two fans can be used with power cord.

Notes:

Reference the Spec Sheet in the Downloads tab for complete product specifications.
Downloads (  1 - 1 of 1  )
Documents
 
Catalog Number Description Max Current (A) Fan activation temperature Use With Voltage
Catalog Number Description Max Current (A) Fan activation temperature Use With Voltage
Fan Cords With Inline Thermostat 10 86(F)/30(C) 110-120 VAC fans with power cords only 100 - 120 VAC