Image for Fan Brackets from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Fan Brackets (US SPECIFIC)

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Description:

Designed to provide easy mounting of compact axial fans on enclosure panels. Brackets can be used for general air circulation or to direct air at problem areas. All sizes are .100-in. aluminum. Package quantity of 1 bracket. Fans must be ordered separately.

Notes:

Reference the Spec Sheet in the Downloads tab for complete product specifications.
Downloads (  1 - 3 of 3  )
Documents
 
Catalog Number A in. B in. C in. Description Height (in.) Used with Fan Catalog Number D in. E in. F in. G in. H in. J in.
Catalog Number A in. B in. C in. Description Height (in.) Used with Fan Catalog Number D in. E in. F in. G in. H in. J in.
13.5 10.12 3.5 Fan Brackets 13.5 A10AXFNPG, A10AXFNGQ, A10AXFN, or A10AXFN2 8.50 4.00 4.00 1.06 .62 2.00
3.75 2.75 1.5 Fan Brackets 3.75 A2AXFN24 2.38 1.75 .50 .37 .62
4.5 3.5 1.5 Fan Brackets 4.5 A3AXFN, A3AXFN24 2.75 2.50 .50 .37 .62
6 5 1.5 Fan Brackets 6.0 A4AXFNPG, A4AXFNGQ, A4AXFN, or A4AXFN2 3.50 3.00 1.00 .38 .62
10 6.88 2 Fan Brackets 10.0 A6AXFNPG, A6AXFNGQ, A6AXFN, or A6AXFN2 6.50 5.00 .94 .38 1.00