Image for Easy Swap Adaptor Plenums for Air Conditioners from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Easy Swap Adaptor Plenums for Air Conditioners

Industry Standards:

Maintains NEMA Type 12 rating when properly installed on a Type 12 enclosure. NEMA Type 12 IP 54
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

When existing air conditioners are damaged or have reached end-of-life, EASY SWAP Adaptor Plenums provide a quick and easy means for attaching newer Hoffman® air conditioners to the cut-out left on the enclosure.

Features:

  • No modification of the enclosure required - designed to match the enclosure cut-out and mounting holes of the air conditioner being replaced
  • Plenum design allows for optimum air flow (vs. a flat plate that can block the air intake and air outtake left by the older air conditioner)
  • Gasket included
  • Specifications:

    18 gauge steel

    Finish:

  • Painted to match the standard Hoffman® air conditioner color (light gray)
  • Other colors available upon request
  • Notes:

  • To quickly identify the correct air conditioner and plenum download the spec sheet from the Downloads tab or download the Easy Swap app from Apple App or Google play stores
  • Please contact Customer Service for support in finding an appropriate cross for older Hoffman/McLean models not shown above.
  • Prior to ordering, ensure Adaptor Plenum dimensions do not exceed available space on the enclosure mounting surface.
  • ISC is a registered trademark of ISC Sales, Inc.
  • Kooltronic is a registered trademark of Kooltronic, Inc.
  • Pfannenberg is a registered trademark of Pfannenberg Incorporated
  • Rittal is a registered trademark of Rittal Corporation
  • Adaptor Plenums for Rittal are not suitable for replacing partial-recessed or fully-recessed mounted air conditioners.
  • Thermal Edge is a registered trademark of Thermal Edge, Inc.
  •  
    Catalog Number Air Conditioner Manufacturer To Replace Height (in.) Width (in.) Depth (in.)
    Catalog Number Air Conditioner Manufacturer To Replace Height (in.) Width (in.) Depth (in.)
    Hoffman/Mclean 17.65 14.25 1.50
    Hoffman/Mclean 28.5 17.00 1.50
    Hoffman/Mclean 28.5 17.00 1.50
    Hoffman/Mclean 34.31 12.00 1.50
    Hoffman/Mclean 38.75 15.00 1.50
    Hoffman/Mclean, Kooltronic, Pfannenberg 52.56 17.03 1.50
    Hoffman/Mclean 28.5 17.00 1.50
    Hoffman/Mclean 57.6 22.97 1.50
    ISC 19.0 12.00 1.50
    ISC, Kooltronic, Rittal, Thermal Edge 29.0 11.50 1.50
    ISC, Kooltronic, Thermal Edge 33.25 12.25 1.50
    ISC, Pfannenberg, Thermal Edge 36.5 12.00 1.50
    Kooltronic 36.87 19.13 1.50
    Kooltronic, Pfennenberg, Rittal 37.4 16.97 1.50
    Kooltronic 52.56 19.13 1.50
    Rittal 21.65 13.00 1.50
    Rittal 20.67 13.38 1.50
    Rittal 21.65 12.00 1.50
    Rittal 61.13 17.13 1.50
    Rittal 38.0 15.75 1.50
    Hoffman/Mclean 52.85 23.00 1.50
    Hoffman/Mclean 20.87 12.00 1.50
    Hoffman/Mclean 17.65 14.25 2.62
    Hoffman/Mclean 20.87 12.00 1.50
    Hoffman/Mclean 23.0 10.00 1.50
    Hoffman/Mclean 23.0 10.00 1.50