Image for Dual Thermostat from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Dual Thermostat

Industry Standards:

cURus; File No. E164102 CSA File No. 215952 CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Two thermostats in one, the Dual Thermostat independently controls equipment heating and cooling systems.

Features:

  • Two thermostats; one normally closed (NC), red, and one normally open (NO), blue, in one casing
  • Wide adjustable temperature range (32 -140 F)
  • Thermostatic bimetallic sensor element
  • Connection: 4-pole terminal for AWG 14 max (2.5 mm sq)
  • Mounting clip for 35-mm DIN rail
  • Finish:

    Light-gray plastic, UL94V-0

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Height (in.) Width (in.) Depth (in.)
    Catalog Number Height (in.) Width (in.) Depth (in.)
    2.64 1.97 1.81