Image for DACS Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

DACS Outdoor

Industry Standards:

UL Recognized CE Telcordia GR-487 capable
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

  • Outdoor telecommunications equipment
  • Industrial automation
  • Outdoor kiosk
  • Outdoor displays
  • OSP applications
  • Features:

  • Customizable solutions to meet any customer need
  • Two models utilizing Hydrophobic GORE® filter
  • Two models with MERV 12, pleated filter
  • Standard power input: 48 VDC
  • UL Listed to save time and money with agency approvals
  • Power Cord included
  • Easy to replace filters
  • Broad operating temperature range -40 C to 55 C
  • Every unit functionally tested before shipping
  • Hydrophobic GORE® filter protects against salt and other corrosive agents
  • Controller provides soft start and current limiting at start up
  • Vibration resistant to withstand over-the-ground transportation of the telecom system
  • Variable speed blowers standard on units for quiet running
  • Controller provides fan speed control and temperature alarm
  • Finish:

    Standard Finish: Galvanized steel with RAL 7035 light-gray semi-textured powder coat paint

    Options:

  • Custom Material: Aluminum, Stainless Steel, Mild Steel
  • Custom Finish: Paint Color
  • Custom Power Input: 24 VDC, 115 VAC
  • Custom Sizes: Height 29 in. (737 mm) to 56 in. (1422 mm)
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Downloads (  1 - 3 of 3  )
    Documents
     
    Catalog Number Watts per °F Max Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number Watts per °F Max Max Current (A) Voltage Fahrenheit Min. Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    42 3.3 48 VDC -40 131 28.75 12.00 7.12 40.00
    50 4.0 48 VDC -40 131 56.0 20.00 7.00 65.00
    94 3.6 48 VDC -40 131 38.0 16.00 6.00 38.00