Image for SpectraCool Slim Fit Indoor Air Conditioner from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Indoor Model

Catalog Number:  S060316G050
Back To Product

Model Code:

  • 28173
  • Bulletin Number:

  • MCLG
  • Industry Standards:

    UL/cUL Listed Type 12; File No.SA6453 CE EAC IP 54 Internal Loop IP34 External Loop
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Notes:

  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Units with Remote Access Control utilize a digital controller and communicate via SNMP, Profinet, Ethernet, Modbus, or USB.
  • Applications:

  • Industrial Automation
  • Machine Tool
  • Automotive
  • Packaging handling equipment
  • Material handling
  • Features:

  • Slim fit design
  • Standard cutout dimension for easy exchange
  • Energy efficient rotary compressor
  • R134a earth-friendly refrigerant
  • Models for 115, 230, and 400/460 3-phase VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Active condensate management to prevent dripping water
  • Aesthetic design plastic cover to optimize air flow
  • Three mounting options; fully recessed, partial recessed and surface mount
  • Remote access control option for monitoring units worldwide
  • Easy filter replacement for extremely dusty environments
  • Dust resistant coils for filterless operation
  • Every unit functionally tested before shipping
  • Standard Air Conditioners are compatible with an enclosure door switch
  • Specifications:

  • Nominal cooling capacity:
  • - S06 1000 and 1500 BTU/hr. (300 and 500 W)
  • - S10 3400 and 5000 BTU/hr. (1000 and 1500 W)
  • - S16 6800, 8500, and 13500 BTU/hr. (2000, 2500, and 4000 W)
  • Operating temperature range from 50 F / 10 C to 131 F / 55 C
  • Finish:

    RAL 7035 light-gray, semi-textured powder-coat paint
    Indoor Model
    Catalog Number
    S060316G050
    Nominal BTU/Hr. 1000
    Nominal Watts 300
    Max Current (A) 13
    Fahrenheit Min. 50
    Voltage 100 - 120 VAC
    Fahrenheit Max. 125 / 131
    Height (in.) 21.6
    Width (in.) 11.0
    Depth (in.) 5.5
    Weight (lb.) 28
    No accessories available.