Close
- Home>
- Products>
- Thermal Management>
- Easy Swap Adaptor Plenums for Air Conditioners

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616818180",
"Attributes" : { }
}]

Industry Standards:
Maintains NEMA Type 12 rating when properly installed on a Type 12 enclosure. NEMA Type 12 IP 54
Select an Item.
Close

Catalog Number | Air Conditioner Manufacturer To Replace | Height (in.) | Width (in.) | Depth (in.) |
---|
Catalog Number | Air Conditioner Manufacturer To Replace | Height (in.) | Width (in.) | Depth (in.) |
---|---|---|---|---|
![]() |
Hoffman/Mclean | 17.65 | 14.25 | 1.50 |
![]() |
Hoffman/Mclean | 28.5 | 17.00 | 1.50 |
![]() |
Hoffman/Mclean | 28.5 | 17.00 | 1.50 |
PLM33N28 | Hoffman/Mclean | 34.31 | 12.00 | 1.50 |
PLM36N36 | Hoffman/Mclean | 38.75 | 15.00 | 1.50 |
PLM52G52 | Hoffman/Mclean, Kooltronic, Pfannenberg | 52.56 | 17.03 | 1.50 |
PLT29G28 | Hoffman/Mclean | 28.5 | 17.00 | 1.50 |
PLHC52G57 | Hoffman/Mclean | 57.6 | 22.97 | 1.50 |
PLKTN17 | ISC | 19.0 | 12.00 | 1.50 |
PLRN28 | ISC, Kooltronic, Rittal, Thermal Edge | 29.0 | 11.50 | 1.50 |
PLKTN28 | ISC, Kooltronic, Thermal Edge | 33.25 | 12.25 | 1.50 |
PLPN36 | ISC, Pfannenberg, Thermal Edge | 36.5 | 12.00 | 1.50 |
PLKG28 | Kooltronic | 36.87 | 19.13 | 1.50 |
PLRG28 | Kooltronic, Pfennenberg, Rittal | 37.4 | 16.97 | 1.50 |
PLKG52 | Kooltronic | 52.56 | 19.13 | 1.50 |
PLR1N17 | Rittal | 21.65 | 13.00 | 1.50 |
PLRM13 | Rittal | 20.67 | 13.38 | 1.50 |
PLR2N17 | Rittal | 21.65 | 12.00 | 1.50 |
PLRG52 | Rittal | 61.13 | 17.13 | 1.50 |
PLRN36 | Rittal | 38.0 | 15.75 | 1.50 |
PLHC52T53 | Hoffman/Mclean | 52.85 | 23.00 | 1.50 |
PL17N21 | Hoffman/Mclean | 20.87 | 12.00 | 1.50 |
PLM13N16 | Hoffman/Mclean | 17.65 | 14.25 | 2.62 |
PL17N21SS | Hoffman/Mclean | 20.87 | 12.00 | 1.50 |
PLCR23N21 | Hoffman/Mclean | 23.0 | 10.00 | 1.50 |
PLCR23N21SS | Hoffman/Mclean | 23.0 | 10.00 | 1.50 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Applications:
When existing air conditioners are damaged or have reached end-of-life, EASY SWAP Adaptor Plenums provide a quick and easy means for attaching newer Hoffman® air conditioners to the cut-out left on the enclosure.Features:
Specifications:
18 gauge steelFinish:
Notes:
Easy Swap Adaptor Plenums for Air Conditioners
Catalog Number |
PLKG28
|
Air Conditioner Manufacturer To Replace | Kooltronic |
Height (in.) | 36.87 |
Width (in.) | 19.13 |
Depth (in.) | 1.50 |
No accessories available.
Connect With Us