Image for SpectraCool Narrow with Advanced Corrosion Protection from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Level 1 Stainless Steel 316 - G102

Catalog Number:  N280426G102
Back To Product

Model Code:

  • 23938
  • Bulletin Number:

  • MCLCR
  • Industry Standards:

    UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 CE IP 54 Internal Loop IP 34 on External Loop Telcordia GR-487 capable
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    SpectraCool Narrow with Advanced Corrosion Protection

    Applications:

  • Industrial automation
  • Telecommunications equipment
  • Waste water treatment systems
  • Package handling equipment
  • Security and defense systems
  • Oil and gas
  • Water treatment facilities
  • Chemical manufacturing
  • Features:

  • Two levels of corrosion protecton: - Level 1 - Protective coatings only applied to components on the condenser (exterior facing) side - Level 2 - Protective coatings applied to all air conditioner components
  • Narrow design accommodates 12-in. deep cabinets
  • Energy efficient reciprocating compressor on N28 models
  • Energy efficient rotary compressor on N36 and N43 models
  • R407c and R134a earth-friendly refrigerants
  • Models for 115, 230 and 400/460 3-phase VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat on enclosure side of the unit; indoor Air Conditioner models include digital display on ambient side
  • Galvanized sheet-metal cover for rugged factory environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis air conditioners enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • - Active condensate management with heater strip
  • - Power-off relay for door switch and other system requirements
  • - Malfunction switch
  • Standard Outdoor Air Conditioner models also include:
  • - Telcordia GR-487 capable
  • - Corrosion-resistant components
  • - Malfunction switch
  • - Compressor heater
  • - Head pressure control
  • Specifications:

  • Nominal cooling capacity:
  • N28 4000 BTU/Hr. (1172 W)
  • N36 6000 & 8000 BTU/Hr. (1758 and 2344 W)
  • N43 11000 BTU/Hr. (3223 W)
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C (125 F/52 C on N28 Series)
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint
  • No. 4 brushed 316 stainless steel
  • Other colors and textures available
  • Notes:

  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB. Visit www.pentairprotect.com/en/hoffman/SpectraCool-Remote-Access-Control-472042 for more information regarding SpectraCool Remote Access Control (RAC).
  • Reference the Spec Sheet in the Downloads tab for complete product specifications, performance curves and detailed drawings.
  • Level 1 Stainless Steel 316 - G102
    Catalog Number
    N280426G102
    A in. 28
    B in. 11.5
    C in. 14
    Nominal BTU/Hr. 3800
    Nominal Watts 1114
    Max Current (A) 5.0
    Fahrenheit Min. -40
    Voltage 200 - 250 VAC
    Fahrenheit Max. 125
    Height (in.) 28.0
    Width (in.) 11.50
    Depth (in.) 14.00
    Weight (lb.) 84.00
    No accessories available.