Image for SpectraCool NARROW INDOOR/OUTDOOR from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Indoor Model

Catalog Number:  N280426G050
Back To Product

Model Code:

  • 21917
  • Bulletin Number:

  • MCLG
  • Industry Standards:

    UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 CE IP 56 Internal Loop IP 34 on External Loop Telcordia GR-487 capable (Outdoor)
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

  • Industrial automation
  • Waste water treatment systems
  • Package handling equipment
  • Security and defense systems
  • Features:

  • Narrow design accommodates 12-in. (300-mm) deep cabinets
  • Energy efficient reciprocating compressor on N28 models
  • Energy efficient rotary compressor on N36 and N43 models
  • R407c and R134a earth-friendly refrigerants
  • Models for 115, 230 and 400/460 3-phase VAC power input
  • UL Listed to save customers time and money with agency approvals
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C (125 F/52 C on N28 Series)
  • Attractive industrial design with minimal use of visible fasteners
  • Reliable mechanical thermostat on enclosure side of the unit; indoor Air Conditioner models include digital display on ambient side
  • Galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cut-out adapter options for enclosures with Genesis® air conditioners enable users to easily transition to the new unit
  • Dust-resistant condenser coil allows the unit to be run filterless in most applications
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Indoor Air Conditioner models also include:
  • Active condensate management with heater strip
  • Power-off relay for door switch and other system requirements
  • Malfunction switch
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • 1300 W enclosure heater
  • Specifications:

  • Nominal cooling capacity:
  • N16 800 BTU/Hr. (234 W)
  • N21 2000 BTU/Hr. (586 W)
  • N28 4000 BTU/Hr. (1172 W)
  • N36 6000 & 8000 BTU/Hr. (1758 and 2344 W)
  • N43 11000 BTU/Hr. (3223 W)
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C (125 F/52 C on N28 Series)
  • Finish:

  • Other colors and textures available
  • RAL 7035 light-gray, semi-textured powder-coat paint
  • Notes:

  • Units with Remote Access Control utilize a digital controller and communicate via EtherNet/IP, Modbus TCP/IP and SNMP over ethernet or modbus RTU over USB.
  • For G52 400/460 rated voltage, the watts are based on .65 power factor.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications, performance curves and detailed drawings.
  • Indoor Model
    Catalog Number
    N280426G050
    Nominal BTU/Hr. 4000
    Nominal Watts 1172
    Max Current (A) 5.0
    Fahrenheit Min. -40
    Voltage 200 - 250 VAC
    Fahrenheit Max. 125
    Height (in.) 28.0
    Width (in.) 11.50
    Depth (in.) 14.00
    Weight (lb.) 84.00
    No accessories available.