Image for T-Series Compact Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Outdoor Model without Heat Pkg.

Catalog Number:  T150116G100
Back To Product

Model Code:

  • 16391
  • Bulletin Number:

  • MCL
  • Industry Standards:

    UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453 UR/cUR Recognized UR/cUR Recognized on select models, reference performance data tables. CE EAC Telcordia GR-487 capable
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

  • Industrial automation
  • Telecommunications equipment
  • Package handling equipment
  • Security and defense systems
  • And more
  • Features:

  • Stock models equipped with head pressure control for low-ambient operation, compressor heater, coated condenser coil, malfunction switch, thermostat and heater package
  • Models for 115, 230 and 460 VAC power input
  • UL Listed to save customers time and money with agency approvals (some models UL recognized)
  • Outdoor model operating temperature range from -40 F/-40 C to 131 F/55 C
  • Exterior and fully recessed mounting options on many models
  • Compact footprint to minimize real estate and maximize capacity
  • Reliable mechanical thermostat on enclosure side of the unit
  • Dual condenser-side air movers for performance redundancy
  • Painted galvanized sheet-metal cover for rugged factory and outdoor environments
  • Easy-mount flanges for simple installation
  • Cleanable, reusable aluminum mesh filter protects coils for maximum cooling performance
  • Mounting hardware, gaskets and user manual furnished with the unit
  • Every unit functionally tested before shipping
  • Standard Outdoor Air Conditioner models also include:
  • Telcordia GR-487 capable
  • Thermostat
  • Corrosion-resistant components
  • Malfunction switch
  • Compressor heater
  • Head pressure control
  • Enclosure heater
  • R134A earth-friendly refrigerant
  • Finish:

  • RAL 7035 light-gray, semi-textured powder-coat paint
  • Other colors and textures available
  • Options:

  • Thermostat Malfunction Package
  • Special Voltage Package
  • Outdoor Package
  • Harsh Environment Package*
  • Stainless Steel Package*
  • Heater Package
  • Notes:

  • * ProAir A/C may be more appropriate. Refer to ProAir A/C Chapter. Consult the Factory for availability and catalog number.
  • Reference the Spec Sheet in the Downloads tab for complete product specifications, performance curves and detailed drawings.
  • Outdoor Model without Heat Pkg.
    Catalog Number
    T150116G100
    Description Outdoor Model without Heat Pkg.
    Max Current (A) 3.5
    Weight (lb.) 27
    Voltage 100 - 120 VAC
    Nominal BTU/Hr. 800
    Nominal Watts 235
    Height (in.) 15.75
    Fahrenheit Min. -40
    Fahrenheit Max. 131
    Width (in.) 7.50
    Depth (in.) 6.30
    No accessories available.