Image for 19-in. Rack-Mountable Tray from nVent | Hoffman
+ / - Hover over image to Zoom

19-in. Rack-Mountable Tray (US SPECIFIC)

Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Fan trays enhance the natural convection airflow within a cabinet when installed with other 19-in. rack-mount equipment.

Features:

  • Fan trays available with either three or six 4-in. fans
  • Includes 72-in. (1829-mm) power cord with IEC 320 standard power socket
  • Power cord plugs into standard 115 VAC outlet
  • Lighted rocker switch provides on-off control and indicates when fans are on
  • Finish:

    RAL 9005 black, lightly textured polyester powder paint

    Accessories:

    Rack mounting hardware

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Number of Fans CFM Max Voltage Nominal Watts Fahrenheit Max. C in.
    Catalog Number Description Number of Fans CFM Max Voltage Nominal Watts Fahrenheit Max. C in.
    Fan Tray 6 506 100 - 120 VAC 90 158 12.96
    Fan Tray 3 253 100 - 120 VAC 45 158 8.10