Image for Thermoelectric Temperature Controller from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Thermoelectric Temperature Controller

Industry Standards:

UL Recognized; File No. E351017
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

<p>Maintains the integrity of Type 4 or Type 4X enclosure</p>

Features:

  • Provides PWM regulation of cooling and heating output for TEC units
  • Automatically switches between cooling and heating
  • 4 cooling temperature set points range from 22.5 C to 35 C (35 C Factory Setting)
  • 3 heating temperature set points range from -5 C to 15 C (15 C Factory Setting)
  • Heating function can be easily disabled if desired
  • On-board LEDS indicate low temp, high temp alarm, and overall system status
  • Dry contact relay output provides for external alarm indication
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Length in. Width (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Height (in.)
    Catalog Number Length in. Width (in.) Fahrenheit Min. Fahrenheit Max. Max Current (A) Weight (lb.) Voltage Height (in.)
    6.50 2.88 -40 131 17.2 .21 24 VDC 1.2
    6.50 2.88 -40 131 8.6 .21 48 VDC 1.2