Image for Sanitary Leg Kits from nVent | Hoffman
+ / - Hover over image to Zoom

Sanitary Leg Kits

Bulletin Number:

  • WSY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Sanitary Leg Kits provide space between the enclosure and the floor for better washdown accessibility. Available with fixed or independently adjustable legs. Adjustable leg shown. Four legs per kit. Maintains NEMA Type 4X rating when properly installed on a Hoffman Type 4X enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Size L in.
    Catalog Number Description Size L in.
    Adjustable Sanitary Leg Kit 11.50-12.50
    Fixed Sanitary Leg Kit 12.00