Image for Thermostat Controller from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Thermostat Controller

Bulletin Number:

  • MCLA
  • Industry Standards:

    cURus; File No. E164102 CE
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Mechanical thermostat for controlling filter fans and heaters

    Features:

  • Mechanical thermostat for controlling filter fans and heaters
  • Registers surrounding air and can switch inductive and resistive loads via snap-action contact
  • Clips for vertically mounting on 35 mm DIN rail (EN 60715)
  • An integrated resistor (RF) can be connected to improve the switch temperature difference
  • Finish:

  • RAL7035 light gray
  • Plastic housing UL94V-0
  • Notes:

  • The contact system of the regulator is subjected to environmental influences and contact restistance may change which can lead to a voltage drop and/or self-heating of contacts
  • If the Normally Closed contact is used, the switch temperature difference could be reduced by connecting terminal “N” (RF heating resistor). It causes thermal feedback which is subject to surrounding conditions and thus has to be determined for each individual application.
  • Voltage only needs to be specified if the optional use of the RF resistor is desired
  • Reference the Spec Sheet in the Downloads tab for complete product specifications.
  • Downloads (  1 - 3 of 3  )
    Documents
     
    Catalog Number Description Voltage Height (in.) Width (in.) Depth (in.)
    Catalog Number Description Voltage Height (in.) Width (in.) Depth (in.)
    Thermostat Controller, 115V (°F) 115 2.64 1.97 1.50
    Thermostat Controller, 115V, (°C) 115 2.64 1.97 1.50
    Thermostat Controller, 230V (°F) 230 2.64 1.97 1.50
    Thermostat Controller, 230V, (°C) 230 2.64 1.97 1.50