Image for Temperature Control Switch from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Temperature Control Switch (US SPECIFIC)

Industry Standards:

cURus; File No. E164102 UL94-VO Protection rating IEC IP30 CSA Certified, File Number 215952 CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

These easy-to-install thermostats regulate and monitor air temperature in enclosures that contain heat-emitting equipment. Thermostats prolong heater and fan life expectancy by controlling operation time and increase electrical component working efficiency by exposing them to fewer environmental contaminants.

Features:

  • Additional label for conversion to Celsius scale and blank label to cover set point range label when adjustment after initial setting is not desired are included
  • Bimetal temperature sensor
  • Plastic housing
  • Connections consist of tubular screw terminals for AWG 14 (.04 sq. in.)
  • Provision for both panel mounting and DIN rail mounting
  • Finish:

    Molded plastic housing is black

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Height (in.) Width (in.) Depth (in.)
    Catalog Number Description Height (in.) Width (in.) Depth (in.)
    Temperature Control Switch - Normally Closed 2.37 1.31 1.55
    Temperature Control Switch - Normally Open 2.37 1.31 1.55