Image for Stainless Steel Pressure Compensation from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Stainless Steel Pressure Compensation

Industry Standards:

CE NEMA Type 4X IEC/EN 60529, IP66
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Pressure differentials in a tightly sealed enclosure result from heat generated by electrical and electronic equipment within the enclosure and fluctuations of outside ambient temperature. Stainless steel pressure compensation devices provide IP66 protection in corrosive applications requiring slow pressure equalization. For optimal performance, install two plugs diagonally to each other.

Features:

  • Air permeability = 42 cubic feet/hour (1,200 liters/hour) at a pressure difference of min. 70 mbar
  • Easy installation: drill one 1.60-in. (41-mm) diameter hole
  • Sealing gasket (Nitrile Buna-N Rubber)
  • Specifications:

  • Type 316L stainless steel
  • Semipermeable membrane inside the plug filters moisture and dust
  • Mounting thread M40 with union nut
  • Finish:

    Machined Type 316L stainless steel
    Downloads (  1 - 1 of 1  )
    Documents
     
    Catalog Number Description Height (in.) Diameter (in.)
    Catalog Number Description Height (in.) Diameter (in.)
    Stainless Steel Pressure Compensation 1.22 2.28