Image for Semiconductor Heaters from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Semiconductor Heaters

Industry Standards:

cURus Component Recognized; File No. E150057 IEC IP54 CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Protect electronic, pneumatic, hydraulic and mechanical equipment from low temperatures, condensation and corrosion with this heater, which maintains a stable enclosure temperature.

Applications:

Protect electronic, pneumatic, hydraulic and mechanical equipment from low temperatures, condensation and corrosion with this heater, which maintains a stable enclosure temperature.

Specifications:

  • PTC (Positive Temperature Coefficient) heating element
  • Mounting clip for 35-mm DIN rails EN 50022
  • Finish:

    Black anodized, extruded aluminum

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Nominal Watts L in. Voltage Weight (lb.) Current
    Catalog Number Description Nominal Watts L in. Voltage Weight (lb.) Current
    Semiconductor Heater (10W) 10 1.97 100 - 120 VAC .45 .8
    Semiconductor Heater (30W) 30 3.93 100 - 120 VAC .66 1.2
    Semiconductor Heater (60W) 60 5.5 100 - 120 VAC 1.10 2.5