Image for Mechanical Hygrostat from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Mechanical Hygrostat

Industry Standards:

cURus; File No. E164102 CE
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

The Mechanical Hygrostat controls relative air humidity inside an enclosure to prevent condensation and corrosion that can damage components. It can also be connected to an enclosure heater, cooling fans, warning lights or other devices. The critical relative humidity (RH) level for most components is 65 percent. Above 65 percent RH, condensation can form and cause electronic equipment to malfunction.

Features:

  • Adjustable relative humidity range
  • High switching capacity
  • Long service life (>100,000 cycles)
  • Maximum permissible air velocity of 50 ft./sec. (15 m/s)
  • Maximum switching voltage = 250 VAC 250 V should be switched only in a non-condensing environment
  • Change-over contact
  • Mounting clip for 35-mm DIN rail
  • Connection: 3-pole terminal for AWG 14 max. (2.5-mm squared)
  • Contact resistance less than 10 mΩ
  • Finish:

    Light-gray plastic, UL94V-0

    Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Height (in.) Width (in.) Voltage Depth (in.)
    Catalog Number Description Height (in.) Width (in.) Voltage Depth (in.)
    Mechanical Hygrostat 2.64 1.97 200 - 250 VAC 1.5